Aeroquip by Danfoss
FC7862-2424-228
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC7862-2424-228
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | 2808 | |
| Construction style | Reusable | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hex Size 1 | 2.12 in | |
| Hex Size 2 | 2.25 in | |
| Hose cut-off factor | 1.94 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.28 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 5 in | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Width | 9 in | |
| Product Diameter | 5 in | |
| Product Height | 5 in | |
| Product Length/Depth | 2.91 in | |
| Product material | Stainless Steel | |
| Product Type | Marine Military | |
| Product Volume | 72.75 in³ | |
| Product Weight | 3.498 lb | |
| Product Width | 5 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FC7862 Series |