Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Buses |
| Bend radius min (inch) | 3.937 |
| Bend radius min (mm) | 100.000 |
| Brand | Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2030 |
| Catalog Item | FC800-20 |
| Certifications | EN45545 |
| Color | Black |
| Compliances | SAE J3062 Type C Class I |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.15 |
| Inside diameter (mm) | 29.30 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.52 |
| Outside diameter (mm) | 38.61 |
| Package form | Bulk |
| Product height in | 1.150 |
| Product height mm | 29.300 |
| Product width in | 1.150 |
| Product width mm | 29.300 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | FC800 Series |
| Size | -20 |
| Tube material | Chloroprene (CR) |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 508 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145857 |
