
Aeroquip by Danfoss
FC802-08RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC802-08RL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Transportation, refrigeration and air conditioning systems. |
| Bend radius - min | 3 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 2500 Psi |
| Certification(s) | SAE J51 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | EPDM |
| Dash size | -8 |
| Effusion rate | HFC 134a effusion .25 lbs/ft2/yr at 176°F (1.21 kg/m2/yr at 80°C) |
| Factory crimp | No |
| Feature | Deliver performance and maximum uptimeHoses exceed SAE J2064Compatible with multiple refrigerants |
| Impulse cycle life | 150000 cycles |
| Inside diameter | .41 in |
| Lay line style | Ink Wheel |
| Outside diameter | .79 in |
| Package form | Reel |
| Product Height | .79 in |
| Product Length/Depth | 1 ft |
| Product Type | A/C and Refrigeration Hoses |
| Product Volume | 7.489 in³ |
| Product Weight | .18 lb |
| Product Width | .79 in |
| Qualified hose fittings | 100R5 Reusable-411 |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | FC802 Series |
| Tube material | Nylon Veneer |
| Tube wall thickness | .38 in |
| UPC | 678146077196 |
| Vacuum rating | 28 iHg |
| Working pressure | 500 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |