FC806-16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC600-16
FC806-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 12 in | |
| Burst pressure | 24400 Psi | |
| Certification(s) | SAE 100R15 | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -16 | |
| Inside diameter | 1 in | |
| Lay line style | Embossed | |
| Outside diameter | 1.55 in | |
| Package form | Bulk | |
| Product Height | 1.55 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 28.83 in³ | |
| Product Weight | 1.36 lb | |
| Product Width | 1.55 in | |
| Qualified hose fittings | 1EA, 4S | |
| Reinforcement material | Wire | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .275 in | |
| Working pressure | 6100 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |