Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.970 | |
| A dimension MM | 151.638 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC8155-3240S | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Compatible hoses | 2661 | 2661 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 32.00 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.259 | |
| Hose cut off factor MM | 82.779 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 1.760 | |
| Inside diameter MM | 44.704 | |
| Product material | CARBON STEEL | Carbon steel |
