Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.890 | |
| A dimension MM | 175.006 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FC8155-4040S | |
| Compatible hose ID IN | 2.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.657 | |
| Drop dimension MM | 42.09 | |
| End size 1 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.657 | |
| Hose cut off factor MM | 42.088 | |
| Inside diameter IN | 2.100 | |
| Inside diameter MM | 53.300 | |
| Product height in | 4.800 | |
| Product height mm | 121.920 | |
| Product length in | 8.540 | |
| Product length mm | 216.916 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.310 | |
| Product width mm | 84.074 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145956 |
