Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.980 | |
| A dimension MM | 50.292 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.200 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.288 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 0.560 | |
| Hex size 1 MM | 14.288 | |
| Hex size 2 IN | 0.560 | |
| Hex size 2 MM | 14.288 | |
| Hose cut off factor IN | 0.920 | |
| Hose cut off factor MM | 23.368 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.150 | |
| Inside diameter MM | 3.810 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | 9/32-32 | 9/32-32 |