Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | AIR CONDITIONING | Air conditioning |
| Bend radius min (inch) | 2.500 | |
| Bend radius min (mm) | 63.500 | |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 140 | |
| Burst pressure (psi) | 2000 | |
| Catalog Item | FC830-08 | FC830-08 |
| Certifications | DOT | DOT |
| Color | BLACK | Black |
| Compliances | SAE J2064 | SAE J2064 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | EPDM | EPDM |
| Inside diameter (inch) | 0.42 | |
| Inside diameter (mm) | 10.70 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 0.72 | |
| Outside diameter (mm) | 18.29 | |
| Package form | BULK | Bulk |
| Product height in | 0.420 | |
| Product height mm | 10.700 | |
| Product width in | 0.420 | |
| Product width mm | 10.700 | |
| Reinforcement material | FABRIC | Fabric |
| Series | FC830 SERIES | FC830 Series |
| Size | -8 | -8 |
| Tube material | POLYAMIDE (PA) | Polyamide (PA) |
| Working pressure max (bar) | 35 | |
| Working pressure max (psi) | 500 | |
| Working temperature max (C) | 140 | |
| Working temperature max (F) | 284.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |