Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.220 | |
| A dimension MM | 56.388 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.690 | |
| Drop dimension MM | 42.93 | |
| End connection hex size IN | 0.438 | |
| End connection hex size MM | 9.525 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.375 | |
| Hex size 1 MM | 9.525 | |
| Hex size 2 IN | 0.438 | |
| Hex size 2 MM | 11.125 | |
| Hose cut off factor IN | 1.250 | |
| Hose cut off factor MM | 31.750 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.130 | |
| Inside diameter MM | 3.302 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | 7/16-24 UN | 7/16-24 UN |
| Tube OD 1 IN | 2.374 | |
| Tube OD 1 MM | 60.300 |
