Aeroquip by Danfoss
FC9056-1216-463
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC9056-1216-463
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | 2766, AE371, AE373, FC163 |
| Compliance(s) | MIL-F-24787/1, Group I, Type F, Class II |
| End Size 1 | 3/4 IN |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 1.81 in |
| Hose cut-off factor | 2.29 in |
| Hose dash size | -16 |
| Inside diameter | .82 in |
| Item type | Fitting Assembly |
| Outside diameter | 3.81 in |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 4.61 lb |
| Packaged Width | 9 in |
| Product Diameter | 3.81 in |
| Product Height | 3.81 in |
| Product Length/Depth | 4.34 in |
| Product material | Monel Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 63 in³ |
| Product Weight | 3.61 lb |
| Product Width | 3.81 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC9056 Series |