
Aeroquip by Danfoss
FC9212-0404S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC9212-0404S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | FC107 |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 1/4 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Dura-Kote |
| Hex Size 1 | .56 in |
| Hex Size 2 | .62 in |
| Hose cut-off factor | 1.05 in |
| Hose dash size | -4 |
| Inside diameter | .13 in |
| Item type | Fitting Assembly |
| Product Height | .71 in |
| Product Length/Depth | 1.8 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | .792 in³ |
| Product Weight | .04 lb |
| Product Width | .62 in |
| Sub-brand | None |
| Thread Size 1 | 1/4-18 |
| Trade Name | FC9212 Series |