Aeroquip by Danfoss
FC9423-2432-66
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC9423-2432-66
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2 in |
| Compatible hoses | 302A, 2580, AE369, AE370-48, AE372 |
| End gender 1 | Male |
| End Size 1 | 1 1/2 IN |
| End type 1 | Braze |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hex Size 1 | 2.5 in |
| Hex Size 2 | 2.12 in |
| Hose cut-off factor | 3.69 in |
| Hose dash size | -32 |
| Inside diameter | 1.69 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 9 in |
| Product Height | 3.31 in |
| Product Length/Depth | 5.53 in |
| Product material | Brass Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 60.587 in³ |
| Product Width | 3.31 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FC9423 Series |