
Aeroquip by Danfoss
FC9846-0406-38
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FC9846-0406-38
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .375 in |
| Compatible hoses | 2807, FC186, FC465, FC645 |
| Construction style | Crimp |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 1/4 IN |
| End Size 2 | 3/8 IN |
| End type 1 | JIC |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | .56 in |
| Hose cut-off factor | .91 in |
| Hose dash size | -6 |
| Inside diameter | .25 in |
| Item type | Fitting Assembly |
| Packaged Weight | .06 lb |
| Product Height | .64 in |
| Product Length/Depth | 1.4 in |
| Product material | Brass |
| Product Type | Crimp Hose Fittings |
| Product Volume | .502 in³ |
| Product Weight | .06 lb |
| Product Width | .56 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Trade Name | FC9846 Series |