
Aeroquip Performance by Danfoss
FCA1250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCA1250
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Hydraulics, gasoline, crude oil, fuel oil and lubricating oil. |
| Bend radius - min | 4.5 in |
| Brand | Aeroquip Performance by Danfoss |
| Burst pressure | 4800 Psi |
| Color | Stainless Steel |
| Conductivity | Conductive |
| Construction | Extruded with braided cover |
| Cover material | Stainless Steel |
| Dash size | -12 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Inside diameter | .69 in |
| Lay line style | Ink Transfer |
| Length configuration | 3, 6, 10, 15, 20, 50 |
| Outside diameter | .94 in |
| Package form | Cut length |
| Packaged Height | 4 in |
| Packaged Length | 3 in |
| Packaged Volume | 360 in³ |
| Packaged Weight | 14.5 lb |
| Packaged Width | 30 in |
| Product Height | .94 in |
| Product Length/Depth | 50 ft |
| Product Type | Performance Racing Hoses |
| Product Volume | 530.16 in³ |
| Product Weight | 14.5 lb |
| Product Width | .94 in |
| Qualified hose fittings | Reusable and Crimp fittings |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | AQP |
| Tube material | AQP Inner tube |
| Tube wall thickness | .31 in |
| UPC | 678146000293 |
| Working pressure | 1000 Psi |
| Working temperature - max | 300 °F |
| Working temperature - min | -55 °F |