Aeroquip Performance by Danfoss
FCE2025
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2025
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 1 1/16 IN | |
| End type 1 | NPTF | |
| End type 2 | SAE 37 | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Item type | NPTF Male/SAE 37 Male Elbow Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | 1.06 in | |
| Product Length/Depth | 3.538 in | |
| Product material | Aluminum | |
| Product Type | Elbow Adapters | |
| Product Volume | 3.975 in³ | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| Thread Size 2 | 1 1/16-12 | |
| Trade Name | None | |
| Tube OD 1 | .72 in | |
| Tube OD 2 | .61 in | |
| UPC | 678146010971 |