
Aeroquip Performance by Danfoss
FCE2050
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2050
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/8 IN |
| End type 1 | AN |
| End type 2 | AN |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Hex Size 1 | .63 in |
| Item type | AN Male/AN Male Union |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Width | 14 in |
| Product Height | .625 in |
| Product Length/Depth | 1.22 in |
| Product material | Aluminum |
| Product Type | Flare Union |
| Product Volume | .477 in³ |
| Product Weight | .05 lb |
| Product Width | .625 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-24 |
| Thread Size 2 | 3/8-24 |
| Trade Name | None |
| UPC | 678146019660 |