Aeroquip Performance by Danfoss
FCE2062
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2062
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Aeroquip Performance by Danfoss | |
| Drop dimension | 1.031 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 9/16 IN | |
| End Size 3 | 9/16 IN | |
| End type 1 | AN | |
| End type 2 | AN | |
| End Type 3 | AN | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Item type | AN Male/AN Male/AN Male Tee Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | 1.031 in | |
| Product Length/Depth | 2.062 in | |
| Product material | Aluminum | |
| Product Type | Union Tee | |
| Product Volume | 1.195 in³ | |
| Product Weight | .035 lb | |
| Product Width | .562 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Thread Size 2 | 9/16-18 | |
| Thread Size 3 | 9/16-18 | |
| Trade Name | None | |
| UPC | 678146019479 |