
Aeroquip Performance by Danfoss
FCE2063
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2063
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Aeroquip Performance by Danfoss |
| Drop dimension | 1.219 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | 9/16 IN |
| End Size 2 | 9/16 IN |
| End Size 3 | 9/16 IN |
| End type 1 | SAE |
| End type 2 | SAE |
| End Type 3 | SAE |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Hex Size 1 | .563 in |
| Item type | SAE Male/SAE Male/SAE Male Tee Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.0915 lb |
| Packaged Width | 14 in |
| Product Height | 1.33525 in |
| Product Length/Depth | 2.108 in |
| Product material | Aluminum |
| Product Type | Union Tee |
| Product Volume | 1.585 in³ |
| Product Weight | .092 lb |
| Product Width | .563 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Thread Size 2 | 9/16-18 |
| Thread Size 3 | 9/16-18 |
| Trade Name | None |
| Tube OD 1 | .296 in |
| Tube OD 2 | .296 in |
| Tube OD 3 | .296 in |
| UPC | 678146019486 |