Aeroquip Performance by Danfoss
FCE2064
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2064
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Aeroquip Performance by Danfoss | |
| Drop dimension | 1.422 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End Size 3 | 3/4 IN | |
| End type 1 | SAE | |
| End type 2 | SAE | |
| End Type 3 | SAE | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Hex Size 1 | .75 in | |
| Item type | SAE Male/SAE Male/SAE Male Tee Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.1436 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.617 in | |
| Product Length/Depth | 2.484 in | |
| Product material | Aluminum | |
| Product Type | Union Tee | |
| Product Volume | 3.012 in³ | |
| Product Weight | .144 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 3/4-16 | |
| Thread Size 3 | 3/4-16 | |
| Trade Name | None | |
| Tube OD 1 | .391 in | |
| Tube OD 2 | .391 in | |
| Tube OD 3 | .391 in | |
| UPC | 678146020116 |