
Aeroquip Performance by Danfoss
FCE2074
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2074
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 5/16 IN |
| End Size 2 | 1 5/16 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Hex Size 1 | 1.625 in |
| Item type | SAE 37 Male/SAE 37 Male Union |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.11 lb |
| Packaged Width | 14 in |
| Product Height | 1.625 in |
| Product Length/Depth | 3.08 in |
| Product material | Aluminum |
| Product Type | Bulkhead Union |
| Product Volume | 8.133 in³ |
| Product Weight | .11 lb |
| Product Width | 1.625 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Thread Size 2 | 1 5/16-12 |
| Trade Name | None |
| UPC | 678146019677 |