
Aeroquip Performance by Danfoss
FCE2083
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2083
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | AN | |
| End type 2 | AN | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Item type | AN Male/AN Male 90° Elbow Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.102 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.344 in | |
| Product Length/Depth | 2.094 in | |
| Product material | Aluminum | |
| Product Type | Elbow Adapters | |
| Product Volume | 2.111 in³ | |
| Product Weight | .102 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 3/4-16 | |
| Trade Name | None | |
| UPC | 678146019912 |