Aeroquip Performance by Danfoss
FCE2111
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2111
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End Size 1 | 9/16 IN | |
| End type 1 | UNF | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Item type | Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 14 in | |
| Product Height | .62 in | |
| Product Length/Depth | 1.19 in | |
| Product material | Aluminum | |
| Product Type | Fuel Pump Adapters | |
| Product Volume | .457 in³ | |
| Product Weight | .07 lb | |
| Product Width | .62 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Trade Name | None | |
| UPC | 678146019509 |