Aeroquip Performance by Danfoss
FCE2116
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2116
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | M12X1.5 | |
| End Size 2 | 9/16 IN | |
| End type 1 | UNEF | |
| End type 2 | SAE 37 | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Hex Size 1 | .625 in | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 14 in | |
| Product Height | .625 in | |
| Product Length/Depth | 1.23 in | |
| Product material | Aluminum | |
| Product Type | Carburetor Adapters | |
| Product Volume | .48 in³ | |
| Product Weight | .04 lb | |
| Product Width | .625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M12X1.5 | |
| Thread Size 2 | 9/16-18 | |
| Trade Name | None | |
| UPC | 678146019967 |