
Aeroquip Performance by Danfoss
FCE2130
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2130
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1/4 IN |
| End Size 2 | 1/4 IN |
| End type 1 | NPTF |
| End type 2 | NPTF |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Hex Size 1 | .813 in |
| Item type | NPTF Female to NPTF Female Straight Adapters |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 14 in |
| Product Height | .813 in |
| Product Length/Depth | 1.13 in |
| Product material | Aluminum |
| Product Type | Straight Adapters |
| Product Volume | .747 in³ |
| Product Weight | .05 lb |
| Product Width | .813 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Thread Size 2 | 1/4-18 |
| Trade Name | None |
| UPC | 678146020208 |