
Aeroquip Performance by Danfoss
FCE2184
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2184
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Aeroquip Performance by Danfoss | |
| Drop dimension | .68 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Female | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End Size 3 | 1/8 IN | |
| End type 1 | SAE | |
| End type 2 | SAE | |
| End Type 3 | NPTF | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Nickel | |
| Hex Size 1 | 1 in | |
| Item type | SAE Male/SAE Male/NPTF Female Tee Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | 1 in | |
| Product Length/Depth | 1.9 in | |
| Product material | Aluminum | |
| Product Type | In-Line Fuel Pressure Adapter | |
| Product Volume | 1.9 in³ | |
| Product Weight | .08 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 3/4-16 | |
| Thread Size 3 | 1/8-27 | |
| Trade Name | None | |
| Tube OD 1 | .391 in | |
| Tube OD 2 | .391 in | |
| Tube OD 3 | .292 in | |
| UPC | 678146019882 |