
Aeroquip Performance by Danfoss
FCE2281
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCE2281
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Female |
| End Size 1 | 7/16 IN |
| End Size 2 | 7/16 IN |
| End Size 3 | 7/16 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| End Type 3 | SAE 37 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Nickel |
| Hex Size 1 | .37 in |
| Item type | SAE 37 Male/SAE 37 Male/SAE 37 Female Tee Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Width | 14 in |
| Product Height | 1.31 in |
| Product Length/Depth | 1.76 in |
| Product material | Aluminum |
| Product Type | Tee with Female on the Bottom |
| Product Volume | .115 in³ |
| Product Weight | .05 lb |
| Product Width | .05 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Thread Size 2 | 7/16-20 |
| Thread Size 3 | 7/16-20 |
| Trade Name | None |
| UPC | 678146020253 |