Aeroquip Performance by Danfoss
FCF1020
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCF1020
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Air conditioning. | |
| Bend radius - min | 6.5 in | |
| Brand | Aeroquip Performance by Danfoss | |
| Burst pressure | 2000 Psi | |
| Color | Stainless Steel | |
| Conductivity | Conductive | |
| Construction | Extruded with braided cover | |
| Cover material | Stainless Steel | |
| Dash size | -10 | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Inside diameter | .51 in | |
| Lay line style | Ink Transfer | |
| Length configuration | 3, 6, 9, 15, 20 | |
| Outside diameter | .63 in | |
| Package form | Cut length | |
| Packaged Height | 4.5 in | |
| Packaged Length | 16 in | |
| Packaged Volume | 1044 in³ | |
| Packaged Weight | 3.8 lb | |
| Packaged Width | 14.5 in | |
| Product Height | .63 in | |
| Product Length/Depth | 20 ft | |
| Product Type | Performance Racing Hoses | |
| Product Volume | 95.256 in³ | |
| Product Weight | 2.8 lb | |
| Product Width | .63 in | |
| Qualified hose fittings | A/C fittings | |
| Reinforcement material | None | |
| Sub-brand | None | |
| Trade Name | A/C | |
| Tube material | Nylon | |
| Tube wall thickness | .055 in | |
| UPC | 678146029522 | |
| Working pressure | 500 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |