Aeroquip Performance by Danfoss
FCL1083
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCL1083
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| Compatible hose ID | .375 in | |
| Construction style | Reusable | |
| Drop dimension | .87 | |
| End gender 1 | Female | |
| End Size 1 | 9/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Black Anodized | |
| Hex Size 1 | .5 in | |
| Hex Size 2 | .6875 in | |
| Hose cut-off factor | 1.05 in | |
| Hose dash size | -6 | |
| Inside diameter | .23 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.663 in | |
| Product Length/Depth | 2.047 in | |
| Product material | Carbon Steel and Aluminum | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 2.553 in³ | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Trade Name | None | |
| UPC | 678146218575 |