
Aeroquip Performance by Danfoss
FCL1344
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCL1344
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .5 in |
| Construction style | Reusable |
| Drop dimension | 1.23 |
| End gender 1 | Male |
| End Size 1 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | 1 in |
| Hex Size 2 | 1 in |
| Hose cut-off factor | 1.84 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Fitting Assembly |
| Product Height | 1.657 in |
| Product Length/Depth | 3.187 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 5.281 in³ |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | Yes |
| Thread Size 1 | 1/2-14 |
| Trade Name | None |
| UPC | 678146218629 |