
Aeroquip Performance by Danfoss
FCL4263
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCL4263
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 180 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .5 in |
| Construction style | Crimp |
| Drop dimension | 1.5 |
| End gender 1 | Female |
| End Size 1 | 3/4 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | 1 in |
| Hex Size 2 | .875 in |
| Hose cut-off factor | .98 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Fitting Assembly |
| Product Height | 2.545 in |
| Product Length/Depth | 2.968 in |
| Product material | Aluminum |
| Product Type | Crimp Hose Fittings |
| Product Volume | 7.554 in³ |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Trade Name | None |
| UPC | 678146219152 |