
Aeroquip Performance by Danfoss
FCL4275
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCL4275
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 30 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .75 in |
| Construction style | Crimp |
| Drop dimension | .45 |
| End gender 1 | Female |
| End Size 1 | 1 1/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Black Anodized |
| Hex Size 1 | 1.25 in |
| Hex Size 2 | 1.25 in |
| Hose cut-off factor | 2.33 in |
| Hose dash size | -12 |
| Inside diameter | .56 in |
| Item type | Fitting Assembly |
| Product Height | 2.27 in |
| Product Length/Depth | 4.43 in |
| Product material | Aluminum |
| Product Type | Crimp Hose Fittings |
| Product Volume | 12.57 in³ |
| Product Width | 1.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| Trade Name | None |
| UPC | 678146219220 |