
Aeroquip Performance by Danfoss
FCM1045
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM1045
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 120 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | FBA |
| Construction style | Reusable |
| Drop dimension | 1.726 |
| End gender 1 | Female |
| End Size 1 | 1 1/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Red and Blue anodized |
| Hex Size 1 | 1.25 in |
| Hex Size 2 | 1.1875 in |
| Hose cut-off factor | 1.15 in |
| Hose dash size | -12 |
| Inside diameter | .56 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.25 in |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.228 lb |
| Packaged Width | 14 in |
| Product Height | 3 in |
| Product Length/Depth | 2.44 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 9.15 in³ |
| Product Weight | .2284 lb |
| Product Width | 1.25 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| Trade Name | None |
| UPC | 678146001252 |