Aeroquip Performance by Danfoss
FCM1073
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM1073
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | .02 cm³ | |
| Angle (shape) | Straight | |
| Application | Hydraulic Brake/Clutch Coupling | |
| Brand | Aeroquip Performance by Danfoss | |
| Connection style | Manual Connect | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | JIC | |
| End type 2 | JIC | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Fluid loss | .1 cm³ | |
| Hose ID | 0 | |
| Internal connection type | Thread to Connect | |
| Item type | Complete | |
| Latch type | Push/pull | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | 1 in | |
| Product Length/Depth | 4.1 in | |
| Product material | Carbon Steel | |
| Product Type | Hydraulic Brake and Clutch Couplings | |
| Product Volume | 4.1 in³ | |
| Product Weight | 6.66 lb | |
| Product Width | 1 in | |
| Seal material | EPR | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-24 | |
| Thread Size 2 | 3/8-24 | |
| Trade Name | None | |
| UPC | 678146001399 | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |