FCM1076
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM1076
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | FBA | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Red Amodized | |
| Hex Size 1 | .875 in | |
| Hex Size 2 | .875 in | |
| Hose cut-off factor | 1.34 in | |
| Hose dash size | -8 | |
| Inside diameter | .43 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .875 in | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.163 lb | |
| Packaged Width | 14 in | |
| Product Height | .875 in | |
| Product Length/Depth | 2.1 in | |
| Product material | Aluminum | |
| Product Volume | 1.608 in³ | |
| Product Weight | .163 lb | |
| Product Width | .875 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| UPC | 678146001429 |