
Aeroquip Performance by Danfoss
FCM1084
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM1084
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | FBA |
| Construction style | Reusable |
| Drop dimension | 1.089 |
| End gender 1 | Female |
| End Size 1 | 3/4 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Red Anodized |
| Hex Size 1 | .875 in |
| Hex Size 2 | .875 in |
| Hose cut-off factor | 1.26 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Fitting Assembly |
| Outside diameter | .875 in |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.1753 lb |
| Packaged Width | 14 in |
| Product Height | 1.82 in |
| Product Length/Depth | 2.45 in |
| Product material | Aluminum |
| Product Type | Reusable Hose Fittings |
| Product Volume | 3.902 in³ |
| Product Weight | .1753 lb |
| Product Width | .875 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-16 |
| Trade Name | None |
| UPC | 678146001467 |