Aeroquip Performance by Danfoss
FCM1127
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM1127
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| Compatible hose ID | .25 in | |
| Compatible hoses | FBC | |
| Construction style | Crimp | |
| Drop dimension | .33 | |
| End gender 1 | Female | |
| End Size 1 | 7/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | .5625 in | |
| Hose cut-off factor | .8 in | |
| Hose dash size | -4 | |
| Inside diameter | .12 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .5625 in | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.21 in | |
| Product Length/Depth | 2.07 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 1.409 in³ | |
| Product Weight | .04 lb | |
| Product Width | .5625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Trade Name | None | |
| UPC | 678146010698 |