
Aeroquip Performance by Danfoss
FCM1142
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM1142
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip Performance by Danfoss |
| Compatible hose ID | .5 in |
| Construction style | Reusable |
| End Size 1 | 3/4 IN |
| End type 1 | AN |
| End type 2 | Line/Hose/Tube |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Dura-Kote |
| Hose dash size | -8 |
| Item type | Fitting Assembly |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.1999 lb |
| Packaged Width | 14 in |
| Product Height | .93 in |
| Product Length/Depth | 2.66 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 2.375 in³ |
| Product Weight | .1999 lb |
| Product Width | .96 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-18 |
| Trade Name | None |
| UPC | 678146001757 |