Aeroquip Performance by Danfoss
FCM1204
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM1204
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| Compatible hose ID | .625 in | |
| Construction style | Reusable | |
| Dust cap part number if included | FF91126-8 | |
| End Size 1 | 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Hex Size 1 | .875 in | |
| Hose dash size | -10 | |
| Item type | Fitting Assembly | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.1799 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.01 in | |
| Product Length/Depth | 2.73 in | |
| Product material | Brass | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 2.413 in³ | |
| Product Weight | .1799 lb | |
| Product Width | .875 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Trade Name | None | |
| UPC | 678146001870 |