Aeroquip Performance by Danfoss
FCM2077
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2077
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 5/8 IN | |
| End Size 2 | 1 5/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Blue Anodized | |
| Hex Size 1 | 1.875 in | |
| Item type | SAE 37 Male to SAE 37 Male | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | 1.875 in | |
| Product Length/Depth | 3.16 in | |
| Product material | Aluminum (Anodized Blue) | |
| Product Type | Bulkhead Union | |
| Product Volume | 11.109 in³ | |
| Product Weight | .36 lb | |
| Product Width | 1.875 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Thread Size 2 | 1 5/8-12 | |
| Trade Name | None | |
| UPC | 678146018915 |