
Aeroquip Performance by Danfoss
FCM2242
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2242
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 9/16 IN | |
| End Size 2 | M18X1.5 | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Black Anodized | |
| Hex Size 1 | .75 in | |
| Item type | SAE 37 Male to Metric Male | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 14 in | |
| Product Height | .75 in | |
| Product Length/Depth | 1.239 in | |
| Product material | Aluminum | |
| Product Type | Straight Adapters | |
| Product Volume | .697 in³ | |
| Product Weight | .22 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Thread Size 2 | M18X1.5 | |
| Trade Name | None | |
| Tube OD 1 | .297 in | |
| Tube OD 2 | .48 in | |
| UPC | 678146010308 |