Aeroquip Performance by Danfoss
FCM2252
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2252
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Aeroquip Performance by Danfoss | |
| Drop dimension | 1.59 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 1 1/16 IN | |
| End Size 3 | 1 1/16 IN | |
| End type 1 | AN | |
| End type 2 | AN | |
| End Type 3 | AN | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Blue Anodized | |
| Hex Size 1 | .875 in | |
| Item type | AN Male/AN Male/AN Male Tee Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | 1.59 in | |
| Product Length/Depth | 3.24 in | |
| Product material | Aluminum | |
| Product Type | Male Branch Tee | |
| Product Volume | 5.476 in³ | |
| Product Weight | .225 lb | |
| Product Width | 1.063 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| Thread Size 2 | 1 1/16-12 | |
| Thread Size 3 | 1 1/16-12 | |
| Trade Name | None | |
| UPC | 678146019011 |