
Aeroquip Performance by Danfoss
FCM2259
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2259
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Gender 3 | Female | |
| End Size 1 | 1 5/16 IN | |
| End Size 2 | 1 5/16 IN | |
| End Size 3 | 1 5/16 IN | |
| End type 1 | SAE | |
| End type 2 | SAE | |
| End Type 3 | SAE | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Finish/plating | Blue Anodized | |
| Item type | SAE Male/SAE Female/SAE Female Tee Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | 2.56 in | |
| Product Length/Depth | 3.65 in | |
| Product material | Aluminum | |
| Product Type | Female on the Run Tee | |
| Product Volume | 4.252 in³ | |
| Product Weight | .455 lb | |
| Product Width | .455 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Thread Size 2 | 1 5/16-12 | |
| Thread Size 3 | 1 5/16-12 | |
| Trade Name | None | |
| UPC | 678146011701 |