
Aeroquip Performance by Danfoss
FCM2274
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2274
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 7/8 IN |
| End Size 2 | 7/8 IN |
| End type 1 | AN |
| End type 2 | AN |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Blue anodized |
| Item type | AN Male/AN Male 90° Elbow Adapter |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 1.125 lb |
| Packaged Width | 14 in |
| Product Height | 1.476 in |
| Product Length/Depth | 1.476 in |
| Product material | Aluminum |
| Product Type | Elbow Adapters |
| Product Volume | 1.906 in³ |
| Product Weight | .125 lb |
| Product Width | .875 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Thread Size 2 | 7/8-14 |
| Trade Name | None |
| UPC | 678146012234 |