Aeroquip Performance by Danfoss
FCM2493
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2493
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip Performance by Danfoss |
| Compatible tube OD | .5 in |
| End Size 1 | 1/2 |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | Zinc |
| Item type | Sleeve |
| Outside diameter | .5 in |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Product Height | .5 in |
| Product Length/Depth | 1.08 in |
| Product material | Carbon steel |
| Product Type | Versil-Flare Flareless Tube Ferrule |
| Product Volume | .27 in³ |
| Product Weight | 1 lb |
| Product Width | .5 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | None |
| UPC | 678146004598 |