
Aeroquip Performance by Danfoss
FCM2499
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2499
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip Performance by Danfoss |
| End gender 1 | Male |
| End Size 1 | 7/8 IN |
| End type 1 | SAE |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1 in |
| Item type | SAE Male Flare Nut |
| Packaged Height | 6.5 in |
| Packaged Length | 9 in |
| Packaged Volume | 819 in³ |
| Packaged Weight | 2 lb |
| Packaged Width | 14 in |
| Product Height | 1 in |
| Product Length/Depth | 1.12 in |
| Product material | Carbon Steel |
| Product Type | Straight Adapters |
| Product Volume | 1.12 in³ |
| Product Weight | 1 lb |
| Product Width | 1 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/8-14 |
| Trade Name | None |
| Tube OD 1 | .632 in |
| Tube OD 2 | .632 in |
| UPC | 678146004659 |