
Aeroquip Performance by Danfoss
FCM2632
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2632
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| End Size 1 | 1 5/16 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | AN | |
| End type 2 | NPTF | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Item type | AN /NPTF 90° Elbow Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.069 lb | |
| Packaged Width | 14 in | |
| Product Height | 1.78 in | |
| Product Length/Depth | 1.81 in | |
| Product material | Carbon steel | |
| Product Type | Elbow Adapters | |
| Product Weight | .069 lb | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Thread Size 2 | 3/4-14 | |
| Trade Name | None | |
| UPC | 678146005472 |