Aeroquip Performance by Danfoss
FCM2830
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM2830
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 30 Degree | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 0.44 IN | |
| End type 1 | SAE 37 | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Item type | SAE 37 Male/ Banjo Adapter | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.065 lb | |
| Packaged Width | 14 in | |
| Product Height | .85 in | |
| Product Length/Depth | 1.955 in | |
| Product material | Carbon steel | |
| Product Type | Banjo Adapters | |
| Product Volume | 1.113 in³ | |
| Product Weight | .065 lb | |
| Product Width | .67 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-24 | |
| Trade Name | None | |
| Tube OD 1 | .13 in | |
| Tube OD 2 | .44 in | |
| UPC | 678146012555 | |
| Working temperature - min | 120 °C |