Aeroquip Performance by Danfoss
FCM3082
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3082
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | .02 cm³ | |
| Angle (shape) | Straight | |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Chemical, Oil and Gas, Transportation, Food and Beverage, Trucks, Nuclear | |
| Brand | Aeroquip Performance by Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 1/4 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPTF | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Fluid loss | .1 cm³ | |
| Item type | Female Half | |
| Latch type | Push/pull | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 14 in | |
| Product Height | .75 in | |
| Product Length/Depth | 2.25 in | |
| Product material | Carbon Steel | |
| Product Type | Pressure Sensing Coupling | |
| Product Volume | 1.266 in³ | |
| Product Weight | 26.5 lb | |
| Product Width | .75 in | |
| Seal material | Buna-N | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 1/4-18 | |
| Trade Name | None | |
| UPC | 678146007353 | |
| Working pressure | 7000 Psi |