FCM3089
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3089
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End Size 1 | 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | .5625 in | |
| Hex Size 2 | .5625 in | |
| Hose dash size | -4 | |
| Inside diameter | .16 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .56 in | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Weight | 1.075 lb | |
| Packaged Width | 14 in | |
| Product Height | .56 in | |
| Product Length/Depth | 1.54 in | |
| Product material | Carbon steel | |
| Product Volume | .483 in³ | |
| Product Weight | .075 lb | |
| Product Width | .56 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| UPC | 678146007421 |