Aeroquip Performance by Danfoss
FCM3119
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FCM3119
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip Performance by Danfoss | |
| Feature | System engineered to extend hose assembly lifeHigh performance to increase uptime in critical operationsSuperior durability made to last | |
| Inside diameter | .5 in | |
| Item type | Gaskets | |
| Outside diameter | .75 in | |
| Packaged Height | 6.5 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 819 in³ | |
| Packaged Width | 14 in | |
| Product Height | .75 in | |
| Product Length/Depth | .094 in | |
| Product material | Copper | |
| Product Type | Replacement gasket | |
| Product Volume | .053 in³ | |
| Product Weight | .04 lb | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thickness | 2.39 in | |
| Trade Name | None | |
| UPC | 678146010087 |